DETAILS
    Close

    Motor, M00518ET3EAL132S-W22, 5.5 KW, 1500 RPM, 380/400/415V, 50 HZ, 3 PH, Product # 1051430

    Motor, M00518ET3EAL132S-W22, 5.5 KW, 1500 RPM, 380/400/415V, 50 HZ, 3 PH, Product # 1051430

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,364.09
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    38 in
    Weight
    127 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Frame Size
    132
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5.5 KW 1500 380 50 3 10.8
    5.5 KW 1500 415 50 3 10.4
    5.5 KW 1500 400 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget