DETAILS
    Close

    Motor, 35AA001G429G1, 2 HP, 3 Phase, Product # 1045040

    Motor, 35AA001G429G1, 2 HP, 3 Phase, Product # 1045040

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,881.88
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    47 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    145T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1500 400 50 3 3.5
    2 HP 1500 380 50 3 3.5
    2 HP 1500 415 50 3 3.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories