DETAILS
    Close

    Motor, GNEM3157T, 2HP, 1800RPM, 208/230/460V, 60HZ, 3PH, Product # 1041680

    Motor, GNEM3157T, 2HP, 1800RPM, 208/230/460V, 60HZ, 3PH, Product # 1041680

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,450.17
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    48 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    145T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1800 208 60 3 5.7
    2 HP 1800 230 60 3 5.6
    2 HP 1800 460 60 3 2.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget