DETAILS
    Close

    Motor, 05H146X902G1, 1.5 HP, 3 Phase, Product # 1038869

    Motor, 05H146X902G1, 1.5 HP, 3 Phase, Product # 1038869

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,417.92
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    63 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    145TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1800 460 60 3 2
    1.5 HP 1800 230 60 3 4
    1.5 HP 1800 208 60 3 4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories