DETAILS
    Close

    Spring Hanging Isolation Kit, Qty 4, Product # 850817

    Spring Hanging Isolation Kit, Qty 4, Product # 850817

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    850346
    Vibration Isolation Kit, Spring Hanging, SH-1-245, Brown, Product # 850346 Vibration Isolation $403.01 EA $403.01 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    7 in
    Height
    7 in
    Weight
    9.6 lbs
    Package Depth
    11 in
    Package Height
    7 in
    Package Weight
    10 lbs
    Package Width
    7 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget