DETAILS
    Close

    Handle, 8 MM, ARM ROD LINKAGE, ZP, 265079-10, Product # 1000983

    Handle, 8 MM, ARM ROD LINKAGE, ZP, 265079-10, Product # 1000983

    • Shipping Type:
      Parcel
    • Units:
      EA
    $42.97
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    2.25 in
    Width
    3/4 in
    Height
    1 in
    Weight
    0.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget