Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Solenoid Valve, 2Hf, 8214285, Vi, Nc, 120V, 60Hz, Product # 485329

    Solenoid Valve, 2Hf, 8214285, Vi, Nc, 120V, 60Hz, Product # 485329

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $1,821.81
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    7.8 in
    Width
    7.95 in
    Height
    12 in
    Weight
    6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories