DETAILS
    Close

    Coil, Solenoid, 120V, MKC-1, Product # 1007657

    Coil, Solenoid, 120V, MKC-1, Product # 1007657

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $260.82
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4 in
    Width
    2 3/10 in
    Height
    2 in
    Weight
    0.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories