DETAILS
    Close

    Lube Line, 1/4 Inch, Crimp, 35mm, Braided SS, Product # 474896

    Lube Line, 1/4 Inch, Crimp, 35mm, Braided SS, Product # 474896

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $576.76
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    1.38 in
    Width
    1/4 in
    Height
    1/4 in
    Weight
    0.1 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories