DETAILS
    Close

    Wall Collar, For 16 In Sidewall Prop Fan, Product # C-16

    Wall Collar, For 16 In Sidewall Prop Fan, Product # C-16

    Wall collars offer an alternate method for mounting sidewall propeller fans and optional accessories. Standard construction is of galvanized steel with heavy gauge mounting flanges and prepunched mounting holes.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $410.58
    5 Days
    Lead Time 
    Free shipping

    Wall collars offer an alternate method for mounting sidewall propeller fans and optional accessories. Standard construction is of galvanized steel with heavy gauge mounting flanges and prepunched mounting holes.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    For Use With
    Model SE1-16
    Shipping Type
    Parcel
    Package Depth
    19 in
    Package Height
    4 in
    Package Weight
    34 lbs
    Package Width
    23 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories