DETAILS
    Close

    Motor Plate, Tall, GB-100-140|CUBE-100-140, Product # 642915

    Motor Plate, Tall, GB-100-140|CUBE-100-140, Product # 642915

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    829687
    Motor Plate Assembly, Tall, Galvanized, GB|CUBE, Product # 829687 Motor Bases and Plates $49.07 EA $49.07 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9 in
    Width
    9 in
    Height
    1 in
    Weight
    2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget