DETAILS
    Close

    Motor, 18520112, 0.125 HP, 3 Phase, Product # 475683

    Motor, 18520112, 0.125 HP, 3 Phase, Product # 475683

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $2,811.62
    In stock 
    6 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Width
    11 in
    Height
    11 in
    Weight
    10 lbs
    Motor Phase
    3
    Shipping Type
    Parcel
    Frame Size
    48Z
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories