DETAILS
    Close

    Transformer, B500TW18XX, 500VA, Product # 381455

    Transformer, B500TW18XX, 500VA, Product # 381455

    • Shipping Type:
      Parcel
    • Units:
      EA
    $775.45
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9 in
    Width
    6 1/2 in
    Height
    6 in
    Weight
    14.8 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories