DETAILS
    Close

    Transformer, B250TW18XX 250VA, Product # 381454

    Transformer, B250TW18XX 250VA, Product # 381454

    • Shipping Type:
      Parcel
    • Units:
      EA
    $863.81
    105 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5.5 in
    Width
    5 1/2 in
    Height
    7 in
    Weight
    10.8 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories