DETAILS
    Close

    Toggle Switch, 40A, 600V, 3P, 7843MD, Product # 386650

    Toggle Switch, 40A, 600V, 3P, 7843MD, Product # 386650

    • Shipping Type:
      Parcel
    • Units:
      EA
    $351.63
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4.5 in
    Width
    2 1/2 in
    Height
    2 1/2 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories