DETAILS
    Close

    Toggle Switch, 30A, 3 Pole, With 3R Enclosure, Product # 386647

    Toggle Switch, 30A, 3 Pole, With 3R Enclosure, Product # 386647

    • Shipping Type:
      Parcel
    • Units:
      EA
    $498.20
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    Width
    4 in
    Height
    5 in
    Weight
    1.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories