DETAILS
    Close

    Safety Switch, 200A, Square D VH324NR, Product # 384869

    Safety Switch, 200A, Square D VH324NR, Product # 384869

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,290.90
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    28.94 in
    Width
    17 2/100 in
    Height
    8.51 in
    Weight
    56.5 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories