DETAILS
    Close

    Safety Switch, 200A, Square D VHU364AWK, Product # 384950

    Safety Switch, 200A, Square D VHU364AWK, Product # 384950

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,739.82
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    28.93 in
    Width
    17 1/100 in
    Height
    9 2/100 in
    Weight
    52 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories