DETAILS
    Close

    Safety Switch, 100A, Square D VHU363AWK, Product # 384949

    Safety Switch, 100A, Square D VHU363AWK, Product # 384949

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,235.02
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    20.49 in
    Width
    8.92 in
    Height
    7.15 in
    Weight
    19.8 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget