DETAILS
    Close

    Safety Switch, 60A, Square D VHU362AWK, Product # 384848

    Safety Switch, 60A, Square D VHU362AWK, Product # 384848

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,375.43
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16.54 in
    Width
    8.92 in
    Height
    7.16 in
    Weight
    17.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget