DETAILS
    Close

    Safety Switch, 30A, Square D HU661DS, Product # 384844

    Safety Switch, 30A, Square D HU661DS, Product # 384844

    • Shipping Type:
      Parcel
    • Units:
      EA
    $21,775.67
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    20.82 in
    Width
    16 17/20 in
    Height
    6.97 in
    Weight
    33.07 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories