DETAILS
    Close

    Safety Switch, 100A, Square D VHU363RB, Product # 384838

    Safety Switch, 100A, Square D VHU363RB, Product # 384838

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,176.14
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    22.1 in
    Width
    9 8/100 in
    Height
    7 2/100 in
    Weight
    18.39 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories