DETAILS
    Close

    Switch, 3 Position, Nema 4X, XB4BD33, Product # 384300

    Switch, 3 Position, Nema 4X, XB4BD33, Product # 384300

    • Shipping Type:
      Parcel
    • Units:
      EA
    $266.44
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    1.85 in
    Width
    1.18 in
    Height
    2.68 in
    Weight
    0.25 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories