DETAILS
    Close

    Switch, Killark B7NFD21A, 100A Nema 7&9 Outdoor, Product # 384107

    Switch, Killark B7NFD21A, 100A Nema 7&9 Outdoor, Product # 384107

    • Shipping Type:
      Parcel
    • Units:
      EA
    $6,871.06
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7.81 in
    Width
    8.13 in
    Height
    13 6/100 in
    Weight
    23.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories