DETAILS
    Close

    Switch, Killark B7NFD26A, 60A, Nema 7&9 Outdoor, Product # 384106

    Switch, Killark B7NFD26A, 60A, Nema 7&9 Outdoor, Product # 384106

    • Shipping Type:
      Parcel
    • Units:
      EA
    $7,575.01
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    13.06 in
    Width
    8.13 in
    Height
    7.81 in
    Weight
    23.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories