DETAILS
    Close

    Switch, Killark B7NFD13A, 30A, Nema 7&9 Outdoor, Product # 384105

    Switch, Killark B7NFD13A, 30A, Nema 7&9 Outdoor, Product # 384105

    • Shipping Type:
      Parcel
    • Units:
      EA
    $5,780.10
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    8.06 in
    Width
    5 3/4 in
    Height
    6.31 in
    Weight
    11 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories