DETAILS
    Close

    Switch, PS-660G, Nema 1, 15A, Product # 383986

    Switch, PS-660G, Nema 1, 15A, Product # 383986

    • Shipping Type:
      Parcel
    • Units:
      EA
    $12.29
    In stock 
    7 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4 in
    Width
    1 in
    Height
    2 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget