DETAILS
    Close

    Switch, Clvld Ns2-0328-00, 0.50", Product # 383045

    Switch, Clvld Ns2-0328-00, 0.50", Product # 383045

    • Shipping Type:
      Parcel
    • Units:
      EA
    $68.73
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.75 in
    Width
    3 in
    Height
    2 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories