DETAILS
    Close

    Switch, Clvld Ns2-0327-00, 0.15", Product # 383044

    Switch, Clvld Ns2-0327-00, 0.15", Product # 383044

    • Shipping Type:
      Parcel
    • Units:
      EA
    $68.73
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.08 in
    Width
    3 9/20 in
    Height
    1.67 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories