DETAILS
    Close

    Switch, 30A, 600V, Square D 2510, MCG3, Product # 382574

    Switch, 30A, 600V, Square D 2510, MCG3, Product # 382574

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,051.69
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    8.63 in
    Width
    5 in
    Height
    4.13 in
    Weight
    4.21 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories