DETAILS
    Close

    Toggle Switch, 2510MBG2, 30A, 600V, Product # 382573

    Toggle Switch, 2510MBG2, 30A, 600V, Product # 382573

    • Shipping Type:
      Parcel
    • Units:
      EA
    $974.56
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9 in
    Width
    4 1/2 in
    Height
    5 1/2 in
    Weight
    4.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories