DETAILS
    Close

    Safety Switch, 30A, 240V, VH221DS, Product # 382539

    Safety Switch, 30A, 240V, VH221DS, Product # 382539

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,958.58
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14.93 in
    Width
    7.22 in
    Height
    5.38 in
    Weight
    13.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories