DETAILS
    Close

    Safety Switch, 200A, Square D VHU364R, Product # 382538

    Safety Switch, 200A, Square D VHU364R, Product # 382538

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,533.51
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    28.94 in
    Width
    17 2/100 in
    Height
    8.51 in
    Weight
    44 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget