DETAILS
    Close

    Switch, 30A, Square D H361Rb, Product # 382535

    Switch, 30A, Square D H361Rb, Product # 382535

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,513.06
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14.84 in
    Width
    6.62 in
    Height
    5.11 in
    Weight
    8.82 lbs
    Shipping Type
    Parcel
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories