DETAILS
    Close

    Switch, Square D H663Awk, 100A, Product # 382527

    Switch, Square D H663Awk, 100A, Product # 382527

    • Shipping Type:
      Parcel
    • Units:
      EA
    $7,875.09
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    20.5 in
    Width
    16.13 in
    Height
    6 4/5 in
    Weight
    32.01 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories