DETAILS
    Close

    Safety Switch, 30A, Square D VH361, Product # 382523

    Safety Switch, 30A, Square D VH361, Product # 382523

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,117.47
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    14.57 in
    Width
    6.36 in
    Height
    5.11 in
    Weight
    9.02 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories