DETAILS
    Close

    Safety Switch, 60A, Square D CHU362DSGL, Product # 382497

    Safety Switch, 60A, Square D CHU362DSGL, Product # 382497

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,684.96
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16.93 in
    Width
    8.92 in
    Height
    7.26 in
    Weight
    19.8 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories