DETAILS
    Close

    Safety Switch, 30A, Square D VHU361DSGL, Product # 382496

    Safety Switch, 30A, Square D VHU361DSGL, Product # 382496

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,115.64
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    17.52 in
    Width
    9.21 in
    Height
    5.63 in
    Weight
    13.39 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget