DETAILS
    Close

    Switch, Square D Hu363 Rb, 100A, Product # 382494

    Switch, Square D Hu363 Rb, 100A, Product # 382494

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,434.32
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    23 in
    Width
    7 in
    Height
    10 1/2 in
    Weight
    17.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories