DETAILS
    Close

    Safety Switch, 30A, Square D HU661 AWK, Product # 382489

    Safety Switch, 30A, Square D HU661 AWK, Product # 382489

    • Shipping Type:
      Parcel
    • Units:
      EA
    $5,384.67
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    29.85 in
    Width
    16 7/10 in
    Height
    7 2/5 in
    Weight
    29.85 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories