DETAILS
    Close

    Safety Switch, Square D VHU364, 20A, Product # 382488

    Safety Switch, Square D VHU364, 20A, Product # 382488

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,418.91
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    28.93 in
    Width
    16.61 in
    Height
    8 3/5 in
    Weight
    52 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget