Greenheck will be closed Monday, September 1st in observance of Labor Day. Order shipments will resume on Tuesday, September 2nd. 

  DETAILS
    Close

    Current Switch, 1P, 135V, 0-200A, Dwyer CCS-121050, Product # 1022214

    Current Switch, 1P, 135V, 0-200A, Dwyer CCS-121050, Product # 1022214

    • Shipping Type:
      Parcel
    • Units:
      EA
    $55.87
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    3.5 in
    Width
    1 in
    Height
    2 1/2 in
    Weight
    0.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories