DETAILS
    Close

    Relay, Base, 16A, Din Rail Mount, Finder, Product # 384927

    Relay, Base, 16A, Din Rail Mount, Finder, Product # 384927

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $72.33
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    Specifications
    Length
    3.26 in
    Width
    0.62 in
    Height
    2.68 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories