DETAILS
    Close

    Overload, ABB-EF96-100 Nema, 36A,100A, Product # 385742

    Overload, ABB-EF96-100 Nema, 36A,100A, Product # 385742

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,131.44
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    2.75 in
    Width
    5 1/5 in
    Height
    4.13 in
    Weight
    1.77 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories