DETAILS
    Close

    Overload, ABB-EF45-30 Nema, 9A,30A, Product # 385740

    Overload, ABB-EF45-30 Nema, 9A,30A, Product # 385740

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,047.97
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    4.33 in
    Width
    3.54 in
    Height
    2 5/100 in
    Weight
    0.8 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories