DETAILS
    Close

    Overload, 1.9A, 6.3A, ABB-EF19-6.3 NEMA, Product # 385738

    Overload, 1.9A, 6.3A, ABB-EF19-6.3 NEMA, Product # 385738

    • Shipping Type:
      Parcel
    • Units:
      EA
    $909.50
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    2.33 in
    Width
    1 3/4 in
    Height
    3.35 in
    Weight
    0.35 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories