DETAILS
    Close

    Overload, ABB-192-EEDB, 3 Ph, 3.2A, 16A, Product # 381828

    Overload, ABB-192-EEDB, 3 Ph, 3.2A, 16A, Product # 381828

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    387931
    Overload, 3.2A, 16A, AB 193-1EFDB E100, Product # 387931 Overloads $555.62 EA $555.62 15 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.5 in
    Width
    3 1/2 in
    Height
    2 in
    Weight
    0.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories