DETAILS
    Close

    Receptacle, 20A, 120/208V, 4P, 5 Wire, HBL2510, Product # 387695

    Receptacle, 20A, 120/208V, 4P, 5 Wire, HBL2510, Product # 387695

    • Shipping Type:
      Parcel
    • Units:
      EA
    $339.32
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    3.28 in
    Width
    1 7/10 in
    Height
    1.23 in
    Weight
    0.3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories