DETAILS
    Close

    Receptacle, 15A, 125V, 2P, 3 Wire, IG4700A, Product # 387694

    Receptacle, 15A, 125V, 2P, 3 Wire, IG4700A, Product # 387694

    • Shipping Type:
      Parcel
    • Units:
      EA
    $235.99
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    3.29 in
    Width
    1 7/10 in
    Height
    1.17 in
    Weight
    0.25 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories