DETAILS
    Close

    Receptacle, 50A, 250V, 3P, 4 Wire, CS8369L, Product # 387693

    Receptacle, 50A, 250V, 3P, 4 Wire, CS8369L, Product # 387693

    • Shipping Type:
      Parcel
    • Units:
      EA
    $557.13
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    3.3 in
    Width
    2 2/5 in
    Height
    2 1/10 in
    Weight
    0.25 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget